IESNA:LM-63-2002
[TEST]P1055631
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S560D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1596
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
910 902.5 898.5 892.3 882.8 869.9 855.6 839.2 820.2 799.8
777.3 752.8 726.3 699 670.4 641.2 611.2 579.2 547.2 515.3
481.9 449.2 417.2 383.9 348.5 316.5 282.5 247.8 213 179
144.3 113 83 54.5 29.3 10.2 0
910 914.1 909.3 900.5 885.5 865.1 843.3 818.8 791.6 763
730.3 697.7 663.6 627.6 590.8 553.4 515.3 477.1 439 400.2
362.8 326 290 254.6 220.5 188.5 156.5 130 109.6 90.5
72.1 55.8 41.5 28.6 17.7 7.5 0
910 905.3 896.4 876.7 852.9 824.3 792.3 754.8 715.4 672.5
628.2 583.3 537 492.8 449.2 407 366.9 328.1 292 258
226 199.4 179.7 160 141.6 125.2 109.6 95.3 81.7 68.7
57.2 45.6 35.4 25.2 16.3 7.5 0
910 905.9 888.2 863.7 832.4 794.3 753.5 707.2 654.8 601
550 499.6 450.6 405 363.5 324 287.2 252.5 225.3 206.2
188.5 171.5 153.1 138.9 123.9 110.9 98 85.8 74.2 64
53.1 42.9 33.4 23.8 15 6.8 0
910 908.7 894.4 865.8 829.7 789.6 743.3 691.5 635.7 581.3
527.5 474.4 426.1 381.2 340.3 302.2 267.5 237.5 217.8 199.4
181.7 166.8 149.7 134.8 121.8 108.9 96.7 85.1 73.5 62.6
52.4 42.2 32.7 23.8 15.7 7.5 0
